JAJSFK6H October 2019 – January 2023 TAS5825M
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DGND | 5 | P | Digital ground |
DVDD | 6 | P | 3.3-V or 1.8-V digital power supply |
VR_DIG | 7 | P | Internally regulated 1.5-V digital supply voltage. This pin must not be used to drive external devices |
ADR | 8 | AI | A table of resistor value (Pull down to GND) decides device I2C address. See Table 9-5. |
GPIO0 | 9 | DI/O | General-purpose input/output, function of this pin can be programmed by register (Register Address 0x60h and 0x61h). Can be configured to be CMOS output or Open drain output (WARNZ or FAULTZ) |
GPIO1 | 10 | DI/O | General-purpose input/output, function of this pin can be programmed by register (Register Address 0x60h and 0x62h). Can be configured to be CMOS output or Open drain output (WARNZ or FAULTZ) |
GPIO2 | 11 | DI/O | General-purpose input/output, function of this pin can be programmed by register (Register Address 0x60h and 0x63h). Can be configured to be CMOS output or Open drain output (WARNZ or FAULTZ) |
LRCLK | 12 | DI | Word select clock for the digital signal that is active on the serial port's input data line. In I2S, LJ and RJ, this corresponds to the left channel and right channel boundary. In TDM mode, this corresponds to the frame sync boundary. |
SCLK(2) | 13 | DI | Bit clock for the digital signal that is active on the input data line of the serial data port. Sometimes, this pin also be written as "bit clock (BCLK)" |
SDIN | 14 | DI | Data line to the serial data port |
SDA | 15 | DI/O | I2C serial control data interface input/output |
SCL | 16 | DI | I2C serial control clock input |
PDN | 17 | DI | Power down, active-low. PDN place the amplifier in Shutdown, turn off all internal regulators. |
GVDD | 18 | P | Gate drive internal regulator output. This pin must not be used to drive external devices |
AVDD | 19 | P | Internally regulated 5-V analog supply voltage. This pin must not be used to drive external devices |
AGND | 20 | P | Analog ground |
PVDD | 3 | P | PVDD voltage input |
4 | P | ||
21 | P | ||
22 | P | ||
PGND | 25 | P | Ground reference for power device circuitry. Connect this pin to system ground. |
26 | P | ||
31 | P | ||
32 | P | ||
OUT_B+ | 23 | O | Positive pin for differential speaker amplifier output B |
BST_B+ | 24 | P | Connection point for the OUT_B+ bootstrap capacitor which is used to create a power supply for the high-side gate drive for OUT_B+ |
OUT_B- | 27 | O | Negative pin for differential speaker amplifier output B |
BST_B- | 28 | P | Connection point for the OUT_B- bootstrap capacitor which is used to create a power supply for the high-side gate drive for OUT_B- |
BST_A- | 29 | P | Connection point for the OUT_A- bootstrap capacitor which is used to create a power supply for the high-side gate drive for OUT_A- |
OUT_A- | 30 | O | Negative pin for differential speaker amplifier output A |
BST_A+ | 1 | P | Connection point for the OUT_A+ bootstrap capacitor which is used to create a power supply for the high-side gate drive for OUT_A+ |
OUT_A+ | 2 | O | Positive pin for differential speaker amplifier output A |
PowerPAD™ | P | Connect to the system Ground |