JAJSFK6H October 2019 – January 2023 TAS5825M
PRODUCTION DATA
A sequential data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the device to the controller device as shown in #T4748585-24. Except for the last data byte, the controller device responds with an acknowledge bit after receiving each data byte and automatically increments the I2C sub address by one. After receiving the last data byte, the controller device transmits a not-acknowledge followed by a stop condition to complete the transfer.