JAJSFK6H October 2019 – January 2023 TAS5825M
PRODUCTION DATA
The TAS5825M device has 7 bits for the target address. The first five bits (MSBs) of the target address are factory preset to 10011(0x9x). The next two bits of address byte are the device select bits which can be user-defined by ADR pin in #GUID-DA30C62B-E6D3-41A9-8093-4C11936BBD74/T4748585-16.
ADR PIN Configuration | MSBs | User Define | LSB | |||||
---|---|---|---|---|---|---|---|---|
0 Ω to GND | 1 | 0 | 0 | 1 | 1 | 0 | 0 | R/ W |
1 kΩ to GND | 1 | 0 | 0 | 1 | 1 | 0 | 1 | R/ W |
4.7 kΩ to GND | 1 | 0 | 0 | 1 | 1 | 1 | 0 | R/ W |
15 kΩ to GND | 1 | 0 | 0 | 1 | 1 | 1 | 1 | R/ W |