JAJSSI1 December 2023 TAS5827
PRODUCTION DATA
When a clock error is detected on the incoming data clock, the TAS5827 device switches to an internal oscillator and continues to the driving DAC, which attenuates the data from the last known value. Once this process is completed, the DAC output is hard-muted to the ground, and the audio output stops. This non-latched clock fault status is reported I2C fault status (GLOBAL_FAULT1 Register (Offset = 71h) [Reset = 00h] -D[2] ), and the device automatically returns to play mode once the correct clock is back.