Configure ADR pin with proper setting for I2C device address or Hardware Mode with proper HW_SEL0 and HW_SEL1 settings.
Bring up power supplies (it does not matter if PVDD or DVDD comes up first).
Once power supplies are stable, wait at least 100 μs, bring up PDN to High to enable internal LDO.
I2C control port to configure desired settings. This process
includes Deep Sleep to Hi-Z, register map configurations, DSP coefficients, and
set into Play mode. Hardware Mode does not need this step I2C
writing.
Once I2S clocks are stable, TAS5827 is going to normal operation
music playing.