JAJSSI1 December 2023 TAS5827
PRODUCTION DATA
The TAS5827 device has 7 bits for the target address. The user-defined address through ADR pin is listed in Table 6-5.
ADR PIN Configuration | MSBs | User Define | LSB | |||||
---|---|---|---|---|---|---|---|---|
0 Ω to GND | 1 | 1 | 0 | 0 | 0 | 0 | 0 | R/ W |
1kΩ to GND | 1 | 1 | 0 | 0 | 0 | 0 | 1 | R/ W |
4.7kΩ to GND | 1 | 1 | 0 | 0 | 0 | 1 | 0 | R/ W |
15kΩ to GND | 1 | 1 | 0 | 0 | 0 | 1 | 1 | R/ W |
33kΩ to DVDD | 1 | 1 | 0 | 0 | 1 | 0 | 0 | R/ W |
6.8kΩ to DVDD | 1 | 1 | 0 | 0 | 1 | 0 | 1 | R/ W |