JAJSM72A June 2021 – December 2021 TAS5828M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
TAS5828M closed loop structure provides Loop bandwidth setting option (Setting by register 83 -Register address 0x53h-D[6-5]) to co-work with different switching frequency (Setting by register 2 -Register address 0x02h-D[6-4] ). Table 8-3 shows recommended settings for the Loop Bandwidth and Switching Frequency selection. Same Fsw, Better THD+N performance with higher BW.
Modulation Scheme | Fsw | BW (Loop Band Width) | Notes |
---|---|---|---|
Hybrid, 1SPW | 384kHz | 80kHz | Principle: Fsw (Switching Frequency) ≥ 4.2 × Loop Bandwidth |
480kHz | 80kHz, 100kHz | ||
576kHz | 80kHz, 100kHz, 120kHz | ||
768kHz | 80kHz, 100kHz, 120kHz, 175kHz | ||
BD | 384kHz | 80kHz, 100kHz, 120kHz | Principle: Fsw (Switching Frequency) ≥ 3 × Loop Bandwidth |
480kHz | 80kHz, 100kHz, 120kHz | ||
576kHz | 80kHz, 100kHz, 120kHz, 175kHz | ||
768kHz | 80kHz, 100kHz, 120kHz, 175kHz |