JAJSCJ5B September 2016 – October 2017 TAS6424-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
I2C CONTROL PORT (See Figure 42) | ||||||
tBUS | Bus free time between start and stop conditions | 1.3 | μs | |||
tHOLD1 | Hold time, SCL to SDA | 0 | ns | |||
tHOLD2 | Hold time, start condition to SCL | 0.6 | μs | |||
tSTART | I2C startup time after VDD power on reset | 12 | ms | |||
tRISE | Rise time, SCL and SDA | 300 | ns | |||
tFALL | Fall time, SCL and SDA | 300 | ns | |||
tSU1 | Setup, SDA to SCL | 100 | ns | |||
tSU2 | Setup, SCL to start condition | 0.6 | μs | |||
tSU3 | Setup, SCL to stop condition | 0.6 | μs | |||
tW(H) | Required pulse duration SCL High | 0.6 | μs | |||
tW(L) | Required pulse duration SCL Low | 1.3 | μs | |||
SERIAL AUDIO PORT (See Figure 36) | ||||||
DMCLK, DSCLK | Allowable input clock duty cycle | 45% | 50% | 55% | ||
ƒMCLK | Supported MCLK frequencies: 128, 256, or 512 | 128 | 512 | xFS | ||
ƒMCLK_Max | Maximum frequency | 25 | MHz | |||
tSCY | SCLK pulse cycle time | 40 | ns | |||
tSCL | SCLK pulse-with LOW | 16 | ns | |||
tSCH | SCLK pulse-with HIGH | 16 | ns | |||
trise/fall | Rise and fall time | 4 | ns | |||
tSF | SCLK rising edge to FSYNC edge | 8 | ns | |||
tFS | FSYNC rising edge to SCLK edge | 8 | ns | |||
tDS | DATA set-up time | 8 | ns | |||
tDH | DATA hold time | 8 | ns | |||
ci | Input capacitance, pins MCLK, SCLK, FSYNC, SDIN1, SDIN2 | 10 | pF | |||
TLA | Latency from input to output measured in FSYNC sample count | FSYNC = 44.1 kHz or 48 kHz | 30 | |||
FSYNC = 96 kHz | 12 |