JAJSCJ5B September 2016 – October 2017 TAS6424-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device communicates with the system processor through the I2C serial communication bus as an I2C slave-only device. The processor can poll the device through I2C to determine the operating status, configure settings, or run diagnostics. For a complete list and description of all I2C controls, see the Register Maps section.
The device includes two I2C address pins, so up to four devices can be used together in a system with no additional bus switching hardware. The I2C ADDRx pins set the slave address of the device as listed in Table 8.
DESCRIPTION | I2C ADDR1 | I2C ADDR0 | I2C Write | I2C Read |
---|---|---|---|---|
Device 0 | 0 | 0 | 0xD4 | 0xD5 |
Device 1 | 0 | 1 | 0xD6 | 0xD7 |
Device 2 | 1 | 0 | 0xD8 | 0xD9 |
Device 3 | 1 | 1 | 0xDA | 0xDB |