JAJSCJ5B September 2016 – October 2017 TAS6424-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The DC Diagnostic Control 3 register is shown in Figure 55 and described in Table 18.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH3 DC LDG SL | CH4 DC LDG SL | ||||||
R/W-0001 | R/W-0001 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–4 | CH3 DC LDG SL | R/W | 0001 | DC load diagnostics shorted-load threshold 0000: 0.5 Ω 0001: 1 Ω 0010: 1.5 Ω ... 1001: 5 Ω |
3–0 | CH4 DC LDG SL | R/W | 0001 | DC load diagnostics shorted-load threshold 0000: 0.5 Ω 0001: 1 Ω 0010: 1.5 Ω ... 1001: 5 Ω |