JAJSM70A June 2021 – November 2021 TAS6424E-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The parameters for the TAS6424E-Q1 device were measured using the circuit in Figure 10-2.
For measurements with 2.1 MHz switching frequency the 3.3 µH inductor from the TAS6424E-Q1 EVM is used.
For measurements with 384 kHz switching frequency a 10 µH inductor was used.