JAJSM14B June 2021 – October 2023 TCA39306-Q1
PRODUCTION DATA
For supplying power to the device, the VREF1 pin can be connected directly to a power supply. The VREF2 pin must be connected to the VDPU power supply through a 200-kΩ resistor. Failure to have a high-impedance resistor between VREF2 and VDPU results in excessive current draw and unreliable device operation. It is also worth noting, that in order to support voltage translation, the device must have the EN and VREF2 pins shorted and then pulled up to VDPU through a high-impedance resistor.