JAJSPM4A September 2016 – February 2023 TCA6408A-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
I2C BUS—STANDARD MODE | ||||
fscl | I2C clock frequency | 0 | 100 | kHz |
tsch | I2C clock high time | 4 | μs | |
tscl | I2C clock low time | 4.7 | μs | |
tsp | I2C spike time | 0 | 50 | ns |
tsds | I2C serial data setup time | 250 | ns | |
tsdh | I2C serial data hold time | 0 | ns | |
ticr | I2C input rise time | 1000 | ns | |
ticf | I2C input fall time | 300 | ns | |
tocf | I2C output fall time, 10-pF to 400-pF bus | 300 | ns | |
tbuf | I2C bus free time between Stop and Start | 4.7 | μs | |
tsts | I2C Start or repeater Start condition setup time | 4.7 | μs | |
tsth | I2C Start or repeater Start condition hold time | 4 | μs | |
tsps | I2C Stop condition setup time | 4 | μs | |
tvd(data) | Valid data time, SCL low to SDA output valid | 1 | μs | |
tvd(ack) | Valid data time of ACK condition, ACK signal from SCL low to SDA (out) low | 1 | μs | |
I2C BUS—FAST MODE | ||||
fscl | I2C clock frequency | 0 | 400 | kHz |
tsch | I2C clock high time | 0.6 | μs | |
tscl | I2C clock low time | 1.3 | μs | |
tsp | I2C spike time | 0 | 50 | ns |
tsds | I2C serial data setup time | 100 | ns | |
tsdh | I2C serial data hold time | 0 | ns | |
ticr | I2C input rise time | 20 | 300 | ns |
ticf | I2C input fall time | 20 x (Vcc/ 5.5 V) | 300 | ns |
tocf | I2C output fall time, 10-pF to 400-pF bus | 20 x (Vcc/ 5.5 V) | 300 | ns |
tbuf | I2C bus free time between Stop and Start | 1.3 | μs | |
tsts | I2C Start or repeater Start condition setup time | 0.6 | μs | |
tsth | I2C Start or repeater Start condition hold time | 0.6 | μs | |
tsps | I2C Stop condition setup time | 0.6 | μs | |
tvd(data) | Valid data time, SCL low to SDA output valid | 1 | μs | |
tvd(ack) | Valid data time of ACK condition, ACK signal from SCL low to SDA (out) low | 1 | μs |