JAJSPM4A September 2016 – February 2023 TCA6408A-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
I2C BUS—STANDARD and FAST MODE | ||||||
tiv | Interrupt valid time | P-Port | INT | 4 | μs | |
tir | Interrupt reset delay time | SCL | INT | 4 | μs | |
tpv | Output data valid | SCL | P7–P0 | 400 | ns | |
tps | Input data setup time | P-Port | SCL | 0 | ns | |
tph | Input data hold time | P-Port | SCL | 300 | ns |