JAJSPM4A September 2016 – February 2023 TCA6408A-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADDR | 2 | I | Address input. Connect directly to VCCP or ground |
GND | 8 | — | Ground |
INT | 13 | O | Interrupt output. Connect to VCCI through a pull-up resistor |
P0 | 4 | I/O | P-port input-output (push-pull design structure). At power on, P0 is configured as an input |
P1 | 5 | I/O | P-port input-output (push-pull design structure). At power on, P1 is configured as an input |
P2 | 6 | I/O | P-port input-output (push-pull design structure). At power on, P2 is configured as an input |
P3 | 7 | I/O | P-port input-output (push-pull design structure). At power on, P3 is configured as an input |
P4 | 9 | I/O | P-port input-output (push-pull design structure). At power on, P4 is configured as an input |
P5 | 10 | I/O | P-port input-output (push-pull design structure). At power on, P5 is configured as an input |
P6 | 11 | I/O | P-port input-output (push-pull design structure). At power on, P6 is configured as an input |
P7 | 12 | I/O | P-port input-output (push-pull design structure). At power on, P7 is configured as an input |
RESET | 3 | I | Active-low reset input. Connect to VCCI through a pull-up resistor, if no active connection is used |
SCL | 14 | I | Serial clock bus. Connect to VCCI through a pull-up resistor |
SDA | 15 | I/O | Serial data bus. Connect to VCCI through a pull-up resistor |
VCCI | 1 | — | Supply voltage of I2C bus. Connect directly to the VCC of the external I2C controller. Provides voltage level translation |
VCCP | 16 | — | Supply voltage of TCA6408A-Q1 for P-ports |