JAJSPM4A September 2016 – February 2023 TCA6408A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCP | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIK | Input diode clamp voltage | II = –18 mA | 1.65 V to 3.6 V | –1.2 | V | |||
| VPORR | Power-on reset voltage, VCCP rising(2) | VI = VCCP or GND, IO = 0 | 1.65 V to 3.6 V | 1.2 | 1.5 | V | ||
| VPORF | Power-on reset voltage, VCCP falling(2) | VI = VCCP or GND, IO = 0 | 1.65 V to 3.6 V | 0.6 | 1 | V | ||
| VOH | P-port high-level output voltage | IOH = –8 mA | 1.65 V | 1.2 | V | |||
| 2.3 V | 1.8 | |||||||
| 3 V | 2.6 | |||||||
| 3.6 V | 3.3 | |||||||
| IOH = –10 mA | 1.65 V | 1.0 | ||||||
| 2.3 V | 1.7 | |||||||
| 3 V | 2.5 | |||||||
| 3.6 V | 3.2 | |||||||
| VOL | P-port low-level output voltage | IOL = 8 mA | 1.65 V | 0.45 | V | |||
| 2.3 V | 0.25 | |||||||
| 3 V | 0.25 | |||||||
| 3.6 V | 0.23 | |||||||
| IOL = 10 mA | 1.65 V | 0.6 | ||||||
| 2.3 V | 0.3 | |||||||
| 3 V | 0.25 | |||||||
| 3.6 V | 0.23 | |||||||
| IOL | SDA | VOL = 0.4 V | 1.65 V to 3.6 V | 3 | mA | |||
| INT | 3 | 15 | ||||||
| II | SCL, SDA, RESET | VI = VCCI or GND | 1.65 V to 3.6 V | ±0.1 | μA | |||
| ADDR | VI = VCCP or GND | ±0.1 | ||||||
| IIH | P-port | VI = VCCP | 1.65 V to 3.6 V | 1 | μA | |||
| IIL | P-port | VI = GND | 1.65 V to 3.6 V | 1 | μA | |||
| ICC (ICCI + ICCP) | Operating mode | SDA, P-port, ADDR, RESET | VI = VCC or GND, I/O = inputs, fSCL = 400 kHz, No load | 2.3 V to 3.6 V | 9 | 36 | μA | |
| 1.65 V to 2.3 V | 5 | 33 | ||||||
| Standby mode | SCL, SDA, P-port, ADDR, RESET | VI = VCC or GND, I/O = inputs, fSCL = 0 kHz, No load | 2.3 V to 3.6 V | 1.2 | 10 | |||
| 1.65 V to 2.3 V | 0.6 | 7 | ||||||
| ΔICCI | Additional current in standby mode | SCL, SDA | One input at VCCI – 0.6 V, Other inputs at VCCI or GND | 1.65 V to 3.6 V | 6 | 10 | μA | |
| RESET | RESET at VCCI – 0.6 V, Other inputs at VCCI or GND | 6 | 55 | |||||
| ΔICCP | P-port, ADDR | One input at VCCP – 0.6 V, Other inputs at VCCP or GND | 1.65 V to 3.6 V | 6 | 80 | μA | ||
| Ci | SCL | VI = VCCI or GND | 1.65 V to 3.6 V | 7 | 9 | pF | ||
| Cio | SDA | VIO = VCCI or GND | 1.65 V to 3.6 V | 8 | 10.5 | pF | ||
| P-port | VIO = VCCP or GND | 7 | 8 | |||||