SCPS164D MAY 2007 – February 2017 TCA6507
PRODUCTION DATA.
In the event of a glitch or data corruption, the TCA6507 can be reset to its default conditions by using the power-on reset feature. Power-on reset requires that the device go through a power cycle to be completely reset. This reset also happens when the device is powered on for the first time in an application.
The Table 26 section specifies the performance of the power-on reset feature for TCA6507.
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
VCC_FT | Fall rate | See Figure 27 | 0.01 | 100 | ms | |
VCC_RT | Rise rate | See Figure 27 | 0.01 | 100 | ms | |
VCC_TRR_GND | Time spent low before re-ramp (when VCC drops to GND) | See Figure 27 | 500 | ms |
If the EN pin is controlled independently from VCC, ramp rates and times outside these recommended limits. EN must be ramped after supply to ensure correct power-on reset sequence.