SCPS164D MAY 2007 – February 2017 TCA6507
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 4.6 | V | ||
VI | Input voltage(2) | –0.5 | 6.5 | V | ||
VO | Output voltage(2) | 6.5 | V | |||
IIK | Input clamp current | VI < 0 | SCL, EN | ±20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | P port, SDA | ±20 | mA | |
IOL | Continuous output low current | VO = 0 to VCC | P port | 50 | mA | |
SDA | 25 | |||||
ICC | Continuous current through GND | 250 | mA | |||
Continuous current through VCC | 20 | |||||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage of I2C registers, oscillator, and control logic | 1.65 | 3.6 | V | ||
VIH | High-level input voltage | SCL, SDA, EN | 1.65 V ≤ VCC ≤ 1.95 V | 1.3 | 3.6 | V |
1.96 V ≤ VCC ≤ 3.6 V | 0.7 × VCC | 3.6 | ||||
VIL | Low-level input voltage | SCL, SDA, EN | 1.65 V ≤ VCC ≤ 1.95 V | –0.5 | 0.3 | V |
1.96 V ≤ VCC ≤ 3.6 V | –0.5 | 0.3 × VCC | ||||
VO | Output voltage | 0 | 5.5 | V | ||
IOL | Low-level output current (1) | 40 | mA | |||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TCA6507 | UNIT | |||
---|---|---|---|---|---|
PW (TSSOP) | ZXU (BGA MICROSTAR JUNIOR) | RUE (X2QFN) | |||
14 PINS | 12 PINS | 12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 127.2 | 155.2 | 181 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 55.8 | 99.4 | 80.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 38.9 | 91.5 | 95.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 9.3 | 6.8 | 3.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 68.3 | 92.1 | 95.3 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fINT | Intensity control clock frequency | Operating mode | 1.65 V to 3.6 V | 28 | 32 | 58 | kHz |
VIK | Input diode clamp voltage | II = –18 mA | 1.65 V to 3.6 V | –1.2 | V | ||
VPOR | Power-on reset voltage | VI = VCC or GND, IO = 0 | 1.65 V to 3.6 V | 1.1 | 1.4 | V | |
VOL | SDA | IOL = 6 mA | 1.65 V to 3.6 V | 0.2 | 0.6 | V | |
IOL | SDA | 1.65 V to 3.6 V | 3 | 13.2 | mA | ||
P port(2) | VOL = 0.5 V | 1.65 V | 25 | 59.7 | mA | ||
VOL = 0.6 V | 1.8 V to 3.6 V | 40 | 68 | ||||
II | SCL, SDA, EN | VI = VCC or GND, VCC ≥ 1.65 V | 1.65 V to 3.6 V | ±0.1 | μA | ||
ICC | Standby current | EN disabled, P port idle, Intensity control disabled, SCL = VCC, SDA = VCC, IO = 0, fSCL = 0 |
1.65 V to 1.95 V | 2 | 12 | μA | |
1.96 V to 3.6 V | 3 | 15 | |||||
Operating mode | P port running, Intensity control enabled, SCL = VCC, SDA = VCC, IO = 0, fSCL = 0 |
1.65 V to 1.95 V | 9.7 | 17 | μA | ||
1.96 V to 3.6 V | 10.4 | 20 | |||||
P port running, Intensity control enabled, SDA = VCC, IO = 0, fSCL = 400 kHz, tr = 300 ns |
1.65 V to 1.95 V | 10.2 | 18 | ||||
1.96 V to 3.6 V | 11.4 | 40 | |||||
Ci | SCL | 1.65 V to 3.6 V | 7 | 10 | pF | ||
Cio | SDA | VIO = VCC or GND | 1.65 V to 3.6 V | 8 | 11 | pF | |
Co | P port | VO = VCC or GND | 1.65 V to 3.6 V | 7 | 10 | pF |
MIN | MAX | UNIT | ||
---|---|---|---|---|
STANDARD and FAST MODE | ||||
tOSC | Oscillator start-up time from power-down or shutdown mode to fully on at 32 kHz | 5 | ms |
EN is Low (PWM Disabled) | fSCL = 0 |
EN is High (PWM Enabled) | fSCL = 400 kHz |
EN is Low (PWM Enabled) | fSCL = 0 |