JAJSN80E August 2009 – May 2022 TCA9535
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | 1.65 | 5.5 | V | ||
VIH | High-level input voltage | SCL, SDA | 0.7 × VCC | VCC (1) | V | |
A2–A0, P07–P00, P17–P10 | 0.7 × VCC | 5.5 | V | |||
VIL | Low-level input voltage | SCL, SDA, A2–A0, P07–P00, P17–P10 | –0.5 | 0.3 × VCC | V | |
IOH | High-level output current | P07–P00, P17–P10 | –10 | mA | ||
IOL | Low-level output current(2) | P07–P00, P17–P10 | Tj ≤ 65°C | 25 | mA | |
Tj ≤ 85°C | 18 | |||||
Tj ≤ 100°C | 11 | |||||
IOL | Low-level output current(2) | INT, SDA | Tj ≤ 85°C | 6 | mA | |
Tj ≤ 100°C | 3.5 | |||||
TA | Operating free-air temperature | –40 | 85 | °C |