JAJSN80E August 2009 – May 2022 TCA9535
PRODUCTION DATA
Figure 7-11 shows the address byte of the TCA9535.
Table 7-2 shows the address reference of the TCA9535.
INPUTS | I2C BUS TARGET ADDRESS | ||
---|---|---|---|
A2 | A1 | A0 | |
L | L | L | 32 (decimal), 0×20 (hexadecimal) |
L | L | H | 33 (decimal), 0x21 (hexadecimal) |
L | H | L | 34 (decimal), 0x22 (hexadecimal) |
L | H | H | 35 (decimal), 0x23 (hexadecimal) |
H | L | L | 36 (decimal), 0x24 (hexadecimal) |
H | L | H | 37 (decimal), 0x25 (hexadecimal) |
H | H | L | 38 (decimal), 0x26 (hexadecimal) |
H | H | H | 39 (decimal), 0x27 (hexadecimal) |
The last bit of the target address defines the operation (read or write) to be performed. A high (1) selects a read operation, while a low (0) selects a write operation.