JAJSI82B March 2014 – November 2019 TCA9543A
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | 1.65 | 5.5 | V | ||
VIH | High-level input voltage | SCL, SDA | 0.7 × VCC | 6 | V | |
A1, A0, INT1, INT0, RESET | 0.7 × VCC | VCC + 0.5 | ||||
VIL | Low-level input voltage | SCL, SDA | –0.5 | 0.3 × VCC | V | |
A1, A0, INT1, INT0, RESET | –0.5 | 0.3 × VCC | ||||
TA | Operating free-air temperature | –40 | 85 | °C |