JAJSI82B March 2014 – November 2019 TCA9543A
PRODUCTION DATA.
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tpd(1) | Propagation delay time | RON = 20 Ω, CL = 15 pF | SDA or SCL | SDn or SCn | 0.3 | ns | |
RON = 20 Ω, CL = 50 pF | 1 | ||||||
tiv | Interrupt valid time(2) | INTn | INT | 4 | μs | ||
tir | Interrupt reset delay time(2) | INTn | INT | 2 | μs |