SCPS196E December 2010 – February 2017 TCA9554A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 1 | I | Address input. Connect directly to VCC or ground |
A1 | 2 | I | Address input. Connect directly to VCC or ground |
A2 | 3 | I | Address input. Connect directly to VCC or ground |
GND | 8 | — | Ground |
INT | 13 | O | Interrupt output. Connect to VCC through a pull-up resistor |
P0 | 4 | I/O | P-port input-output. Push-pull design structure. At power on, P0 is configured as an input |
P1 | 5 | I/O | P-port input-output. Push-pull design structure. At power on, P1 is configured as an input |
P2 | 6 | I/O | P-port input-output. Push-pull design structure. At power on, P2 is configured as an input |
P3 | 7 | I/O | P-port input-output. Push-pull design structure. At power on, P3 is configured as an input |
P4 | 9 | I/O | P-port input-output. Push-pull design structure. At power on, P4 is configured as an input |
P5 | 10 | I/O | P-port input-output. Push-pull design structure. At power on, P5 is configured as an input |
P6 | 11 | I/O | P-port input-output. Push-pull design structure. At power on, P6 is configured as an input |
P7 | 12 | I/O | P-port input-output. Push-pull design structure. At power on, P7 is configured as an input |
SCL | 14 | I | Serial clock bus. Connect to VCC through a pull-up resistor |
SDA | 15 | I/O | Serial data bus. Connect to VCC through a pull-up resistor |
VCC | 16 | — | Supply voltage |