JAJSD13B March 2017 – February 2020 TCA9802
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCCA | Supply voltage on A-side | –0.5 | 4 | V |
VCCB | Supply voltage on B-side | –0.5 | 4 | V |
VEN | Enable input voltage | –0.5 | 4 | V |
VI/O | I2C bus voltage | –0.5 | 4 | V |
IOL | Maximum SDAA, SCLA IOL current | 20 | mA | |
IIK | Input clamp current (SDAB/SCLB) | –20 | mA | |
Input clamp current (EN, VCCA, VCCB, SDAA, SCLA) | –20 | mA | ||
IOK | Output clamp current (SDAB/SCLB) | –20 | mA | |
Output clamp current (EN, VCCA, VCCB, SDAA, SCLA) | –20 | mA | ||
Operating junction temperature | TJ | 130 | °C | |
Storage temperature | Tstg | –60 | 150 | °C |