SCPS290A April 2024 – June 2024 TCAL6416R
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 7-7 shows the address of the TCAL6416R.
ADDR | I2C BUS TARGET ADDRESS |
---|---|
L | 32 (decimal), 20 (hexadecimal) |
H | 33 (decimal), 21 (hexadecimal) |
The last bit of the target address defines the operation (read or write) to be performed. A high (1) selects a read operation, while a low (0) selects a write operation.