SCPS290A April 2024 – June 2024 TCAL6416R
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCCP | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIK | Input diode clamp voltage | II = –18mA | 1.08V to 3.6V | –1.2 | V | |||
VPORR | Power-on reset voltage, VCC rising | VI = VCC or GND, IO = 0 | 0.85 | 1.0 | V | |||
VPORF | Power-on reset voltage, VCC falling | VI = VCC or GND, IO = 0 | 0.6 | 0.75 | V | |||
VOH | P-port high-level output voltage | IOH = –8mA; CC-XX = 11b See Table 7-9 |
1.08V | 0.8 | V | |||
1.65V | 1.4 | |||||||
2.3V | 2.1 | |||||||
3V | 2.8 | |||||||
IOH = –2.5mA and CC-XX = 00b; IOH = –5mA and CC-XX = 01b; IOH = –7.5mA and CC-XX = 10b; IOH = –10mA and CC-XX = 11b; See Table 7-9 |
1.08V | 0.75 | ||||||
1.65V | 1.4 | |||||||
2.3V | 2.1 | |||||||
3V | 2.8 | |||||||
VOL | Low-level output voltage | P ports | IOL = 8mA; CC-XX = 11b See Table 7-9 |
1.08V | 0.2 | V | ||
1.65V | 0.15 | |||||||
2.3V | 0.1 | |||||||
3.0V | 0.1 | |||||||
P ports | IOL = 2.5mA and CC-XX = 00b; IOL = 5mA and CC-XX = 01b; IOL = 7.5mA and CC-XX = 10b; IOL = 10mA and CC-XX = 11b; See Table 7-9 |
1.08V | 0.25 | V | ||||
1.65V | 0.15 | |||||||
2.3V | 0.1 | |||||||
3.0V | 0.1 | |||||||
IOL | Low-level output current | SDA | VOL = 0.4V | 1.08V to 3.6V | 20 | mA | ||
INT | VOL = 0.4V | 4 | ||||||
II | Input leakage current | P ports | VI = VCC or GND | 1.08V to 3.6V | ±1 | µA | ||
VI = 3.6V | 0V | ±1 | ||||||
II | Input leakage current | SCL, SDA, RESET | VI = VCC or GND | 1.08V to 3.6V | ±1 | |||
II | Input leakage current | ADDR | VI = VCC or GND | 1.08V to 3.6V | ±1 | µA | ||
ICC (ICCI + ICCP) |
Quiescent current | Operating mode (400kHz) |
SDA, RESET = VCCI, P port, ADDR = VCCP or GND, I/O = inputs, fSCL = 400kHz, –40°C < TA ≤ 85°C |
3.6V | 7 | 15 | µA | |
2.7V | 5 | 11 | ||||||
1.95V | 4 | 8 | ||||||
1.32V | 2 | 6 | ||||||
SDA, RESET = VCCI, P port, ADDR = VCCP or GND, I/O = inputs, fSCL = 400kHz, 85°C < TA ≤ 125°C |
3.6V | 7 | 24 | µA | ||||
2.7V | 5 | 18 | ||||||
1.95V | 4 | 14 | ||||||
1.32V | 2 | 11 | ||||||
Operating mode (1MHz) |
SDA, RESET = VCCI, P port, ADDR = VCCP or GND, I/O = inputs, fSCL = 1MHz, –40°C < TA ≤ 85°C |
3.6V | 34 | µA | ||||
2.7V | 24 | |||||||
1.95V | 18 | |||||||
1.32V | 12 | |||||||
SDA, RESET = VCCI, P port, ADDR = VCCP or GND, I/O = inputs, fSCL = 1MHz, 85°C < TA ≤ 125°C |
3.6V | 42 | µA | |||||
2.7V | 30 | |||||||
1.95V | 22 | |||||||
1.32V | 16 | |||||||
Standby mode | SCL, SDA, RESET = VCCI, P port, ADDR = VCCP or GND, I/O = inputs, IO = 0, fSCL = 0kHz, –40°C < TA ≤ 85°C |
3.6V | 1.5 | 4 | µA | |||
2.7V | 1.2 | 3 | ||||||
1.95V | 0.6 | 3 | ||||||
1.32V | 0.6 | 3 | ||||||
SCL, SDA, RESET = VCCI, P port, ADDR = VCCP or GND, I/O = inputs, IO = 0, fSCL = 0kHz, 85°C < TA ≤ 125°C |
3.6V | 14 | µA | |||||
2.7V | 10 | |||||||
1.95V | 8 | |||||||
1.32V | 6 | |||||||
Rpu(int) | internal pull-up resistance | P port | 7 | 10 | 14 | kΩ | ||
Rpd(int) | internal pull-down resistance | kΩ | ||||||
CI | Input pin capacitance | SCL | VI = VCC or GND | 1.08V to 3.6V | 2.5 | 5 | pF | |
CIO | Input-output pin capacitance | SDA | VIO = VCC or GND | 1.08V to 3.6V | 6 | 8 | pF | |
P port | VIO = VCC or GND | 1.08V to 3.6V | 6 | 8.5 |