4 Revision History
Changes from Revision C (April 2017) to Revision D (October 2021)
- デバイスを削除:TCAN1042、TCAN1042G、TCAN1042GV、TCAN1042VGo
- Added footnote to the GND pin in the Pin Functions table Go
- Changed the DRB (VSON) values in the
Thermal Information
table Go
- Changed the title in Section 9.3.7.1
Go
- Changed the title in Section 9.3.7.2
Go
Changes from Revision B (August 2016) to Revision C (April 2017)
- 「特長」の「2015 年 12 月 17 日ドラフト版 ISO 11898-2 物理層更新に適合」を削除Go
- 「特長」の「リリース済みの ISO 11898-2:2007 および ISO 11898-2:2003 物理層規格に適合」を「ISO 11898-2:2016 および ISO 11898-5:2007 物理層規格に適合」に変更Go
- 「特長」の「すべてのデバイスが 2Mbps CAN FD...」を「すべてのデバイスが Classic CAN および 2Mbps CAN FD...」に変更Go
- Changed Charged Device Model (CDM) From: ±750 To: ±1500 in the
ESD Ratings
tableGo
- Changed TBD to values for the DRB (VSON) Package in the
ESD Ratings
tableGo
- Added the
Power Rating
table Go
- Changed VSYM in the Driver Electrical Characteristics
tableGo
- Changed VSYM_DC in the Driver Electrical Characteristics
tableGo
- Deleted "VI = 0.4 sin (4E6 π t) + 2.5 V" from the Test Condition of
CI in the Receiver Electrical Characteristics
tableGo
- Deleted "VI = 0.4 sin (4E6 π t)" in the Test Condition of CID
in the Receiver Electrical Characteristics tableGo
- Added "-30 V ≤ VCM ≤ +30" to the Test Condition of RID and
RIN in the Receiver Electrical Characteristics
tableGo
- Added Note 2 and Changed Table 9-2, BUS OUTPUT columnGo
Changes from Revision A (May 2016) to Revision B (August 2016)
- デバイスを追加:TCAN1042、TCAN1042G、TCAN1042GV、TCAN1042VGo
- 「特長」の「バス・フォルト保護を追加:±70V」を「バス・フォルト保護:±58V (H バージョン以外) および ±70V (H バージョン)」に変更Go
- 「特長」に「...SOIC(8) パッケージとリードレス VSON(8) パッケージ (3.0mm x 3.0mm) で供給」を追加Go
- Added new devices to the
Device Comparison Table
Go
- Added the DRB package to the
Thermal Information
table Go
- Changed the tMODE TYP value From: 1 µs To: 9 µS in the Switching
Characteristics tableGo
- Changed
Section 9.4.3 section
Go