JAJSMS1D March 2016 – October 2021 TCAN1042H , TCAN1042HG , TCAN1042HGV , TCAN1042HV
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
These devices use a 5 V VCC power supply for the CAN driver and high speed receiver blocks. These transceivers have a second power supply for I/O level-shifting (VIO). This supply is used to set the CMOS input thresholds of the TXD and pins and the RXD high level output voltage. Additionally, the internal pull ups on TXD and STB are pulled up to VIO.