JAJSMS1D March 2016 – October 2021 TCAN1042H , TCAN1042HG , TCAN1042HGV , TCAN1042HV
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
over operating free-air temperature range (unless otherwise noted) (1) (2)
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | 5-V Bus Supply Voltage Range | All Devices | –0.3 | 7 | V |
VIO | I/O Level-Shifting Voltage Range | Devices with the "V" Suffix | –0.3 | 7 | V |
VBUS | CAN Bus I/O voltage range (CANH, CANL) | Devices with the "H" Suffix | -70 | 70 | V |
V(Logic_Input) | Logic input terminal voltage range (TXD, S) | All Devices | –0.3 | +7 and VI ≤ VIO + 0.3 | V |
V(Logic_Output) | Logic output terminal voltage range (RXD) | –0.3 | +7 and VI ≤ VIO + 0.3 | V | |
IO(RXD) | RXD (Receiver) output current | –8 | 8 | mA | |
TJ | Virtual junction temperature range (see Thermal Information table) | –55 | 150 | °C | |
TSTG | Storage temperature range (see Thermal Information table) | –65 | 150 | °C |