JAJSV04 July 2024 TCAN1043N-Q1
ADVANCE INFORMATION
DEVICE | PACKAGE TYPE |
PACKAGE DRAWING | PINS | SPQ | REEL DIAMTER (mm) |
REEL WIDTH W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
PIN1 QUADRANT |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TCAN1043NDMTRQ1 | VSON | DMT | 14 | 3000 | 330.0 | 12.4 | 3.3 | 4.8 | 1.2 | 8.0 | 12.0 | Q1 |
TCAN1043NDRQ1 | SOIC | D | 14 | 2500 | 330.0 | 16.4 | 6.5 | 9.0 | 2.1 | 8.0 | 16.0 | Q1 |
TCAN1043NDYYRQ1 | SOT-23-THIN | DYY | 14 | 3000 | 330.0 | 12.4 | 4.8 | 3.6 | 1.6 | 8.0 | 12.0 | Q3 |
DEVICE | PACKAGE TYPE | PACKAGE DRAWING | PINS | SPQ | LENGTH (mm) | WIDTH (mm) | HEIGHT (mm) |
---|---|---|---|---|---|---|---|
TCAN1043NDMTRQ1 | VSON |
DMT |
14 | 3000 | 367.0 | 367.0 | 35.0 |
TCAN1043NDRQ1 | SOIC | D | 14 | 2500 | 356.0 | 356.0 | 35.0 |
TCAN1043NDYYRQ1 | SOT-23-THIN | DYY | 14 | 3000 | 336.6 | 336.6 | 31.8 |