SLLSFV8 July 2024 TCAN1043N-Q1
ADVANCE INFORMATION
TXDRXD is an external flag that is set if the transceiver detects that the TXD and RXD lines have been shorted together for t ≥ tTXDDTO. If a TXDRXD condition exists the nFAULT pin is driven low upon entering silent mode from normal mode and the CAN bus driver is disabled until the TXDRXD fault is cleared. The TXDRXD flag is cleared on the next dominant-to-recessive transition with TXD high and RXD low or upon a transition into normal, standby, go-to-sleep, or sleep modes.