JAJSV04B July 2024 – December 2024 TCAN1043N-Q1
PRODMIX
CANDOM is an external flag that is set if the CAN bus is stuck dominant state for t > tBUSDOM. If a CANDOM condition exists the nFAULT pin is driven low upon entering silent mode from normal mode. The CANDOM flag is cleared on the next dominant-to-recessive transition on RXD or upon a transition into normal, standby, go-to-sleep, or sleep modes.