JAJSV04A July 2024 – November 2024 TCAN1043N-Q1
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VSUP | Supply voltage | 4.5 | 40 | V | |
VIO | I/O supply voltage | 1.7 | 5.5 | V | |
VCC | CAN transceiver supply voltage | 4.5 | 5.5 | V | |
IOH(DO) | Digital output high-level current | –2 | mA | ||
IOL(DO) | Digital output low-level current | 2 | mA | ||
IO(INH) | Inhibit output current | 1 | mA | ||
TJ | Operating junction temperature | -40 | 150 | °C | |
TSDR | Thermal shutdown | 175 | °C | ||
TSDF | Thermal shutdown release | 160 | °C | ||
TSD(HYS) | Thermal shutdown hysteresis | 10 | °C |