JAJSV04A July 2024 – November 2024 TCAN1043N-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Supply Voltage and Current Characteristics | ||||||
ISUP_NORMAL | Supply current CAN active |
Normal mode, silent mode, and go-to-sleep mode | 140 | µA | ||
ISUP_STBY | Supply current, Standby mode CAN autonomous: inactive (2) |
60 | µA | |||
ISUP_SLEEP | Supply current, Sleep mode CAN autonomous: inactive (2) |
20 | 30 | µA | ||
ISUP_BIAS | Additional supply current when in CAN autonomous: active (ISUP(BIAS)) |
5.5 V < VSUP ≤ 28 V (1) |
60 | µA | ||
UVSUP(R) | Undervoltage VSUP threshold rising | 3.85 | 4.4 | V | ||
UVSUP(F) | Undervoltage VSUP threshold falling | 3.5 | 4.25 | V | ||
ICC_NORMAL | Supply current CAN active: dominant |
Normal mode TXD = 0 V, RL = 60 Ω, CL = open |
60 | mA | ||
Normal mode TXD = 0 V, RL = 50 Ω, CL = open |
70 | mA | ||||
VCC supply current normal mode Dominant with bus fault |
Normal mode TXD = 0 V, RL = open, CL = open, CANH = -25 V |
110 | mA | |||
Supply current CAN active: recessive |
Normal mode TXD = VIO, RL = 50 Ω, CL = open |
5 | mA | |||
ICC_STBY | Supply current, Standby mode CAN autonomous: inactive |
TJ = -40 °C to 85 °C (3) EN = nSTB = 0 V |
2 | µA | ||
Standby mode EN = nSTB = 0 V |
5 | µA | ||||
ICC_SILENT | Supply current, Silent and go-to-sleep mode |
Silent and go-to-sleep mode TXD = nSTB = VIO, RL = 50 Ω, CL = open |
2.9 | mA | ||
ICC_SLEEP | Supply current, Sleep mode CAN autonomous: inactive |
Sleep mode TJ = -40 °C to 85 °C (3) EN = 0 V or VIO, nSTB = 0 V |
2 | µA | ||
Sleep mode EN = 0 V or VIO, nSTB = 0 V |
5 | µA | ||||
UVCC(R) | Undervoltage VCC threshold rising | 4.1 | 4.4 | V | ||
UVCC(F) | Undervoltage VCC threshold falling | 3.5 | 3.9 | V | ||
VHYS(UVCC) | Hysteresis voltage on UVCC | 50 | 240 | 320 | mV | |
IIO_NORMAL | I/O supply current | Normal mode RXD floating, TXD = 0 V |
200 | µA | ||
I/O supply current | Normal mode, standby mode, or go-to-sleep mode RXD floating, TXD = VIO |
5 | µA | |||
IIO_SLEEP | I/O supply current | Sleep mode TJ = -40 °C to 85 °C (3) nSTB = 0 V |
2.5 | µA | ||
I/O supply current | Sleep mode nSTB = 0 V |
5 | µA | |||
UVIO(R) | Under voltage VIO threshold rising | Ramp up | 1.4 | 1.65 | V | |
UVIO(F) | Under voltage VIO threshold falling | Ramp down | 1 | 1.25 | V | |
VHYS(UVIO) | Hysteresis voltage on UVIO | 30 | 60 | 160 | mV |