JAJSV04 July 2024 TCAN1043N-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Driver Characteristics | ||||||||
tprop(TxD-busdom) | Propagation delay time, high TXD to driver recessive | Propagation delay time, high TXD to driver recessive | RL = 60 Ω, CL = 100 pF, RCM = open See Figure 6-4 |
30 | 50 | 90 | ns | |
tprop(TxD-busrec) | Propagation delay time, low TXD to driver dominant | 30 | 50 | 90 | ns | |||
tsk(p) | Pulse skew (|tpHR - tpLD|) | 8 | ns | |||||
tR | Differential output signal rise time | 50 | ns | |||||
tF | Differential output signal fall time | 50 | ns | |||||
tTXDDTO | Dominant timeout | TXD = 0 V, RL = 60 Ω, CL = open See Figure 6-7 |
1.2 | 3.8 | ms | |||
Receiver Characteristics | ||||||||
tprop(busdom-RxD) | Propagation delay time, bus recessive input to high RXD | CL(RXD) = 15 pF See Figure 6-5 |
25 | 75 | 140 | ns | ||
tprop(busrec-RxD) | Propagation delay time, bus dominant input to RXD low output | 20 | 75 | 130 | ns | |||
tR | Output signal rise time (RXD) | 4 | ns | |||||
tF | Output signal fall time (RXD) | 4 | ns | |||||
tBUSDOM | Dominant time out | RL = 60 Ω, CL = open See Figure 6-5 |
1.4 | 3.8 | ms | |||
CAN FD Characteristics | ||||||||
tΔBIT(BUS)(1) | Transmitted recessive bit width variation on CAN bus output pins with tBIT(TXD) = 500 ns | Transmitted recessive bit width variation on CAN bus output pins with tBIT(TXD) = 500 ns | RL = 60 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF tΔBit(BUS) = tBIT(BUS) -tBIT(TXD) See Figure 6-6 |
-50 | 25 | ns | ||
tΔBIT(BUS)(1) | Transmitted recessive bit width variation on CAN bus output pins with tBIT(TXD) = 200 ns | Transmitted recessive bit width variation on CAN bus output pins with tBIT(TXD) = 200 ns | RL = 60 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF tΔBit(BUS) = tBIT(BUS) -tBIT(TXD) See Figure 6-6 |
-40 | 10 | ns | ||
tΔBIT(BUS)(1) | Transmitted recessive bit width variation on CAN bus output pins with tBIT(TXD) = 125 ns | Transmitted recessive bit width variation on CAN bus output pins with tBIT(TXD) = 125 ns | RL = 60 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF tΔBit(BUS) = tBIT(BUS) -tBIT(TXD) See Figure 6-6 |
-45 | 10 | ns | ||
tΔBIT(RXD)(1) | Received recessive bit width variation on RXD output pins with tBIT(TXD) = 500 ns | Received recessive bit width variation on RXD output pins with tBIT(TXD) = 500 ns | RL = 60 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF tΔBit(RXD) = tBIT(RXD) -tBIT(TXD) See Figure 6-6 |
-90 | 40 | ns | ||
tΔBIT(RXD)(1) | Received recessive bit width variation on RXD output pins with tBIT(TXD) = 200 ns | Received recessive bit width variation on RXD output pins with tBIT(TXD) = 200 ns | RL = 60 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF tΔBit(RXD) = tBIT(RXD) -tBIT(TXD) See Figure 6-6 |
-70 | 10 | ns | ||
tΔBIT(RXD)(1) | Received recessive bit width variation on RXD output pins with tBIT(TXD) =125 ns | Received recessive bit width variation on RXD output pins with tBIT(TXD) = 125 ns | RL = 60 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF tΔBit(RXD) = tBIT(RXD) -tBIT(TXD) See Figure 6-6 |
-65 | 10 | ns | ||
tΔREC(1) | Receiver timing symmetry with tBIT(TXD) = 500 ns | RL = 60 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Figure 6-6 |
–50 | 20 | ns | |||
Receiver timing symmetry with tBIT(TXD) = 200 ns | RL = 60 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Figure 6-6 |
–45 | 10 | ns | ||||
Receiver timing symmetry with tBIT(TXD) = 125 ns(2) | RL = 60 Ω, CL1 = open, CL2 = 100 pF, CL(RXD) = 15 pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Figure 6-6 |
–25 | 10 | ns |