JAJSNH9 December 2021 TCAN1167-Q1
PRODUCTION DATA
For this example, we’ll walk through a single sequence with the following configuration settings, Table 9-7.
Item | Value | Description |
---|---|---|
Watchdog window size | 1024 ms | Window size of 1024 ms |
Answer Generation Option | 0 (default) | Answer generation configuration |
Question Polynomial | 0 (default) | Polynomial used to generate the question |
Question polynomial seed | 9 (default) | Polynomial seed used to generate questions |
WD Error Counter Limit | 15 | On the 15th fail event, do the watchdog action |