JAJSUW7A June 2024 – December 2024 TCAN1472-Q1
PRODUCTION DATA
The TCAN1472-Q1 transceiver can be used in applications with a host controller or FPGA that includes the link layer portion of the CAN protocol. Figure 8-1 shows a typical configuration for 5V controller applications. The bus termination is shown for illustrative purposes.