JAJSUW7A June 2024 – December 2024 TCAN1472-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Average power dissipation Normal mode |
VCC = 5 V, VIO = 3.3 V, TJ = 27°C, RL = 60Ω, CL_RXD = 15 pF TXD input = 250 kHz 50% duty cycle square wave |
60 | mW | ||
| VCC = 5.5 V, VIO = 5.5 V, TJ = 150°C, RL = 50Ω, CL_RXD = 15 pF TXD input = 2.5 MHz 50% duty cycle square wave |
120 | mW | ||||
| TTSD | Thermal shutdown temperature | 192 | °C | |||
| TTSD_HYS | Thermal shutdown hysteresis | 10 | ||||