JAJSV18 July 2024 TCAN1473A-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Go-to-sleep mode is the transitional mode of the device from any state to sleep. In this state, the driver and receiver are disabled, reducing the current consumption. The INH pin is active to supply an enable to the VIO controller which allows the rest of the system to operate normally. If the device is held in this state for t ≥ tGOTOSLEEP, the device transitions to sleep mode and the INH turns off transitioning to the high impedance state.
If any wake-up events persist, the TCAN1473A-Q1 remains in standby mode until the device is switched into normal mode to clear the pending wake-up events.