JAJSQ17A March 2023 – November 2023 TCAN3413 , TCAN3414
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TCAN341x has two main operating modes; normal mode and standby mode. Operating mode selection is made by applying a high or low level to the STB pin. TCAN3414 has a third mode: shutdown activated through SHDN pin. Pulling SHDN pin high disables most internal blocks and puts the device in lowest power consumption mode.
STB | Device Mode | Driver | Receiver | RXD Pin |
---|---|---|---|---|
High | Low current standby mode with bus wake-up | Disabled | Low-power receiver and bus monitor enable | High (recessive) until valid WUP is received See Remote Wake Request via Wake-Up Pattern (WUP) in Standby Mode |
Low | Normal Mode | Enabled | Enabled | Mirrors bus state |