JAJSQ17A March 2023 – November 2023 TCAN3413 , TCAN3414
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TCAN341x logic I/O supports CMOS levels with respect to either VCC for 3.3-V systems (TCAN3414) or VIO (TCAN3413) for compatibility with MCUs that support 1.8-V, 2.5-V, or 3.3-V systems.
Device Mode | TXD Input(2) | Bus Outputs | Driven Bus State(2) | |
---|---|---|---|---|
CANH | CANL | |||
Normal | Low | High | Low | Dominant |
High or open | High impedance | High impedance | Biased recessive | |
Standby | X | High impedance | High impedance | Biased to ground |
Shutdown | X | High impedance | High impedance | Biased to ground |
Device Mode | CAN Differential Inputs VID = VCANH – VCANL | Bus State | RXD Pin |
---|---|---|---|
Normal | VID ≥ 0.9 V | Dominant | Low |
0.5 V < VID < 0.9 V | Undefined | Undefined | |
VID ≤ 0.5 V |
Recessive | High | |
Standby | VID ≥ 1.15 V | Dominant | High Low if a remote wake event occurred See Figure 7-5 |
0.4 V < VID < 1.15 V | Undefined | ||
VID ≤ 0.4 V | Recessive | ||
Any | Open (VID ≈ 0 V) | Open | High |