JAJSQ17A March 2023 – November 2023 TCAN3413 , TCAN3414
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SHDN pin is only applicable to TCAN3414 and is used to put the device in ultra-low power mode. SHDN pin has an internal pull-down resistor on-chip, so if the pin is left floating, the device is in normal mode or standby mode depending on the state of STB pin. Pulling SHDN pin high externally puts the device in shutdown. All blocks (including low power wakeup receiver) are disabled in this mode. SHDN pin has higher priority compared to STB pin.