JAJSQ17A March 2023 – November 2023 TCAN3413 , TCAN3414
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This is the lowest power state of TCAN3414. All internal blocks including CAN driver, main receiver and low power wake-up receiver are switched off and bi-directional CAN communication is not possible. Wakeup over CAN bus is also not possible in this mode. CAN bus pins are weakly biased towards GND and RXD is high in this state,