JAJSEB2 December 2017 TCAN4420
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Supply Current Normal Mode | Dominant | See Figure 6, TXD = 0 V, RL = 60 Ω, CL = open, | 55 | 70 | mA | |
Dominant | See Figure 6, TXD = 0 V, RL = 50 Ω, CL = open, | 60 | 80 | ||||
Dominant with bus Fault | See Figure 6, TXD = 0 V, STBx = 0 V, CANH = –25 V, RL = open, CL = open | 100 | 180 | ||||
Recessive | See Figure 6, TXD = VCC, RL = 60 Ω, CL = open, RCM = open, S or STB = 0 V | 10 | 20 | ||||
UVVCC | Under voltage detection on VCC for protected mode | 3.5 | 4.4 | V | |||
Hysteresis voltage | 200 | mV | |||||
UVVIO | Under voltage detection on VIO for protected mode | 1.3 | 2.7 | V | |||
PD | Average Power Dissapation | VCC = VIO= 5 V, TJ = 25℃, RL = 60 Ω, Input to TXD at 250 kHz, 25% duty cycle square wave, CL_RXD = 15 pF. Typical CAN operating conditions at 500 kbps with 25% transmission (domiant) rate. | 115 | mW | |||
VCC = VIO= 5.5 V, TJ = 150℃, RL = 50 Ω. Input to TXD at 500 kHz, 50% duty cycle square wave, CL_RXD = 15 pF. Typical high load CAN operating conditions at 1 Mbps with 50% transmission (domiant) rate and loaded network. | 268 | ||||||
Thermal Shutdown Temperature | 185 | ℃ | |||||
Thermal Shutdown Hysterisis | 15 |