JAJSEB2 December 2017 TCAN4420
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Switching Characteristics | ||||||
tpHR | Propagation delay time, high TXD to Driver Recessive |
See Figure 9, Typical Conditions for DS: RL = 60 Ω, CL = 100 pF, RCM = open |
50 | ns | ||
tpLD | Propagation delay time, low TXD to Driver Dominant |
40 | ||||
tsk(p) | Pulse skew (|tpHR - tpLD|) | 10 | ||||
tR | Differential output signal rise time | 25 | ||||
tF | Differential output signal fall time | 25 | ||||
tTXD_DTO | Dominant time out(1) | See Figure 13, RL = 60 Ω, CL = open | 1.2 | 4 | ms | |
tpRH | Propagation delay time, bus recessive input to high RXD_INT output | See Figure 10 CL(RXD) = 15 pF Typical Conditions for DS: CANL = 1.5 V, CANH = 3.5 V |
50 | ns | ||
tpDL | Propagation delay time, bus dominant input to RXD low output | 50 | ||||
tR | Differential output signal rise time | 8 | ||||
tF | Differential output signal fall time | 8 | ||||
Device Switching Characteristics | ||||||
t(LOOP1) | Total loop delay, driver input (TXD) to receiver output (RXD), recessive to dominant(2) | See Figure 10 Typical Conditions: RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF | 150 | ns | ||
t(LOOP2) | Total loop delay, driver input (TXD) to receiver output (RXD), dominant to receissive(2) | See Figure 10 Typical Conditions: RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF | 150 | |||
tMODE | Mode change time from normal configuration to reverse | 300 | µs | |||
tUV_RE-ENABLE | Re-enable time after UV event | See Figure 10. Time for device to return to normal operation from UVVCC and UVVIO under voltage event | 300 | µs |