JAJSEB2 December 2017 TCAN4420
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TCAN4420 supports a reverse polarity configuration when the SW pin is connected to supply. In this configuration, both the driver and receiver remain fully operational, the key difference being that both VOD and VID are now defined as the difference between CANL and CANH pins as indicated in Table 2. Also see Table Table 3 and Table 4 for the pin voltage levels in this configuration.