JAJSGQ7A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | |||||||
R | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RSVD | |||||||
R | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | |||||||
R | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | ANFS[1:0] | ANFE[1:0] | RRFS | RRFE | |||
R | RP | RP | RP | RP |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RSVD | R | 0x0 | Reserved |
23:16 | RSVD | R | 0x0 | Reserved |
15:8 | RSVD | R | 0x0 | Reserved |
7:6 | RSVD | R | 0x0 | Reserved |
5:4 | ANFS[1:0] | RP | 0x0 | Accept Non-matching Frames Standard
Defines how received messages with 11-bit IDs that do not match any element of the filter list are treated. 00 - Accept in Rx FIFO 0 01 - Accept in Rx FIFO 1 10 - Reject 11 - Reject |
3:2 | ANFE[1:0] | RP | 0x0 | Accept Non-matching Frames Extended
Defines how received messages with 29-bit IDs that do not match any element of the filter list are treated. 00 - Accept in Rx FIFO 0 01 - Accept in Rx FIFO 1 10 - Reject 11 - Reject |
1 | RRFS | RP | 0 | Reject Remote Frames Standard
0 - Filter remote frames with 11-bit standard IDs 1 - Reject all remote frames with 11-bit standard IDs |
0 | RRFE | RP | 0 | Reject Remote Frames Extended
0 - Filter remote frames with 29-bit extended IDs 1 - Reject all remote frames with 29-bit extended IDs |