JAJSGQ7A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSVD | |||||||
R | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RSVD | |||||||
R | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSVD | |||||||
R | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | F0AI[5:0] | ||||||
R | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RSVD | R | 0x0 | Reserved |
23:16 | RSVD | R | 0x0 | Reserved |
15:8 | RSVD | R | 0x0 | Reserved |
7:6 | RSVD | R | 0x0 | Reserved |
5:0 | F0AI[5:0] | R/W | 0x0 | Rx FIFO 0 Acknowledge Index
After the Host has read a message or a sequence of messages from Rx FIFO 0 it has to write the buffer index of the last element read from Rx FIFO 0 to F0AI. This will set the Rx FIFO 0 Get Index RXF0S.F0GI to F0AI + 1 and update the FIFO 0 Fill Level RXF0S.F0FL. |