JAJSGQ7A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
The MRAM and start address for this register, F1SA, has special consideration.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
F10M | F1WM[6:0] | ||||||
RP | RP | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RSVD | F1S[6:0] | ||||||
R | RP | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
F1SA[15:8] | |||||||
RP | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
F1SA[7:0] | |||||||
RP |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | F10M | RP | 0 | FIFO 1 Operation Mode
FIFO 1 can be operated in blocking or in overwrite mode 0 - FIFO 1 blocking mode 1- FIFO 1 overwrite mode |
30:24 | F1WM[6:0] | RP | 0x0 | Rx FIFO 1 Watermark
0 - Watermark interrupt disabled 1-64 - Level for Rx FIFO 1 watermark interrupt (IR.RF1W) >64 - Watermark interrupt disabled |
23 | RSVD | R | 0 | Reserved |
20:16 | F1S[6:0] | RP | 0x0 | Rx FIFO 1 Size
0 - No Rx FIFO 1 1-64 - Number of Rx FIFO 1 elements >64 - Values greater than 64 are interpreted as 64 The Rx FIFO 1 elements are indexed from 0 to F1S - 1 |
15:0 | F1SA[15:0] | RP | 0x0 | Rx FIFO 1 Start Address
Start address of Rx FIFO 1 in Message RAM |