JAJSGQ7A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VSUP | Supply voltage | 6 | 24 | V | |
VIO | Logic pin supply voltage | 3.135 | 5.25 | V | |
IOH(DO) | Digital terminal high-level output current | –2 | mA | ||
IOL(DO) | Digital terminal low-level output current | 2 | mA | ||
IO (INH) | INH output current | 1 | mA | ||
C(FLTR) | Filter pin capacitance See Power Supply Recommendations | 300 | nF | ||
C(VCCOUT) | VCCOUT supply capacitance See Power Supply Recommendations | 10 | µF | ||
CWAKE | External WAKE pin capacitance | 10 | nF | ||
TSDR | Thermal shutdown rising | 160 | ℃ | ||
TSDF | Thermal shutdown falling | 150 | ℃ | ||
TSD(HYS) | Thermal shutdown hysteresis | 10 | ℃ |